IESNA:LM-63-2002
[TEST]P1642403
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15422.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2617.0 2813.4 2871.0 2920.1 2928.5 2918.7 2931.3 2976.2 3042.2 3162.8 3322.8 3513.6 3719.9 3919.2 4104.4 
4291.0 4445.4 4568.9 4710.6 4884.6 5076.8 5299.9 5583.4 5897.7 6258.3 6583.9 6922.0 7048.3 6268.1 4766.7 
2667.5 902.3 534.6 160.0 0.0 0.0 0.0 
2617.0 2823.3 2882.2 2922.9 2927.1 2918.7 2935.5 2980.4 3053.4 3169.9 3332.6 3524.9 3729.7 3917.8 4104.4 
4281.2 4441.2 4578.7 4712.0 4867.7 5045.9 5270.5 5553.9 5857.0 6221.8 6567.0 6954.3 7142.3 6444.9 4973.0 
2890.6 976.6 562.7 189.4 0.0 0.0 0.0 
2617.0 2821.9 2873.8 2917.3 2929.9 2936.9 2970.6 3036.5 3124.9 3247.0 3409.8 3600.6 3797.1 3982.3 4157.7 
4331.7 4500.1 4654.4 4817.2 4985.6 5179.2 5422.0 5713.9 6078.7 6529.1 6948.7 7521.2 7898.7 7542.3 6285.0 
4681.1 2177.8 811.1 447.6 95.4 0.0 0.0 
2617.0 2826.1 2869.6 2907.5 2931.3 2958.0 3009.9 3095.5 3200.7 3327.0 3487.0 3668.0 3857.4 4031.4 4206.8 
4386.4 4571.7 4768.1 4991.2 5229.8 5511.8 5836.0 6224.6 6715.8 7300.9 7921.1 8635.4 9280.8 9317.3 7629.3 
5744.7 3554.3 1769.4 656.7 203.5 0.0 0.0 
2617.0 2816.2 2851.3 2880.8 2914.5 2958.0 3022.5 3110.9 3214.8 3334.0 3468.7 3620.3 3794.3 3966.9 4160.5 
4382.2 4627.8 4909.8 5217.1 5556.7 5937.0 6393.0 6931.9 7604.0 8380.0 9119.5 9863.2 10449.7 10692.5 9616.2 
6456.2 4261.5 2242.3 878.4 230.1 0.0 0.0 
2617.0 2800.8 2834.5 2858.3 2894.8 2948.1 3012.7 3099.7 3200.7 3311.6 3435.1 3581.0 3748.0 3930.4 4140.9 
4383.6 4672.7 5001.0 5361.7 5770.0 6203.6 6717.2 7352.8 8041.8 8785.5 9461.8 10093.3 10629.3 10863.7 10006.3 
6812.6 3941.6 1859.3 547.3 89.8 0.0 0.0 
2617.0 2798.0 2830.3 2842.9 2882.2 2935.5 3007.1 3088.5 3178.3 3277.9 3388.8 3529.1 3686.2 3874.3 4089.0 
4354.2 4654.4 5013.7 5412.2 5859.8 6386.0 6951.5 7598.4 8291.6 8942.7 9505.3 10018.9 10498.8 10550.7 9471.7 
6616.1 3336.8 1467.8 463.1 89.8 1.4 0.0 
2617.0 2777.0 2807.8 2812.0 2840.1 2897.6 2967.8 3049.2 3123.5 3202.1 3303.2 3422.4 3576.8 3763.4 4000.6 
4312.1 4669.9 5076.8 5575.0 6063.3 6683.5 7251.8 7851.0 8415.1 8892.1 9285.0 9675.1 9870.2 9345.4 7613.8 
4884.6 2426.2 896.7 512.2 290.5 7.0 0.0 
2617.0 2739.1 2764.3 2760.1 2774.1 2820.5 2887.8 2963.6 3037.9 3112.3 3200.7 3318.6 3471.5 3679.2 3952.8 
4314.9 4758.3 5304.1 5897.7 6562.8 7222.3 7787.8 8314.0 8713.9 9042.3 9283.6 9380.5 8977.7 7484.7 4824.2 
2137.1 785.8 399.9 207.7 37.9 4.2 0.0 
2617.0 2691.4 2699.8 2695.6 2705.4 2739.1 2798.0 2865.4 2938.3 3015.5 3106.7 3233.0 3407.0 3651.2 3986.5 
4434.1 4981.4 5649.3 6342.5 7018.9 7574.5 7998.3 8311.2 8554.0 8697.1 8699.9 8356.1 7199.9 4769.5 2089.4 
545.8 207.7 110.9 60.3 25.3 5.6 0.0 
2617.0 2638.0 2607.2 2588.9 2590.3 2618.4 2668.9 2726.4 2781.2 2842.9 2921.5 3022.5 3165.6 3378.9 3663.8 
4055.3 4556.2 5121.7 5741.9 6247.1 6623.2 6847.7 7010.4 7119.9 7082.0 6826.6 6071.7 4623.6 2532.8 850.3 254.0 
134.7 94.0 78.6 57.5 12.6 0.0 
2617.0 2600.1 2548.2 2503.3 2483.7 2493.5 2521.6 2553.8 2586.1 2625.4 2673.1 2741.9 2841.5 2990.2 3197.9 
3502.4 3874.3 4348.5 4842.5 5221.3 5492.2 5625.5 5685.8 5662.0 5485.1 5103.5 4321.9 3106.7 1561.8 530.4 181.0 
117.9 96.8 82.8 56.1 15.4 0.0 
2617.0 2551.0 2471.1 2399.5 2353.2 2329.3 2323.7 2325.1 2325.1 2325.1 2326.5 2337.7 2365.8 2414.9 2504.7 
2650.7 2840.1 3071.6 3310.2 3458.9 3481.4 3380.3 3189.5 2907.5 2511.7 2020.6 1428.5 868.6 411.1 175.4 92.6 61.7 
33.7 21.0 11.2 4.2 0.0 
2617.0 2493.5 2353.2 2215.7 2093.6 1989.8 1897.1 1801.7 1692.3 1570.2 1435.5 1286.7 1119.8 947.2 778.8 617.4 479.9 
378.9 312.9 273.6 244.2 220.3 197.9 178.2 158.6 138.9 119.3 101.0 80.0 60.3 42.1 29.5 19.6 11.2 8.4 5.6 0.0 
2617.0 2438.8 2233.9 2020.6 1812.9 1609.5 1401.8 1191.3 978.0 780.2 610.4 475.7 392.9 352.2 326.9 301.7 282.0 261.0 
241.4 220.3 200.7 182.4 167.0 151.5 136.1 117.9 99.6 85.6 70.2 54.7 39.3 26.7 18.2 12.6 9.8 7.0 0.0 
2617.0 2386.9 2113.2 1827.0 1515.5 1223.6 944.4 717.0 538.8 432.2 392.9 370.4 349.4 329.8 304.5 283.4 263.8 245.6 
228.7 210.5 195.0 178.2 161.4 144.5 127.7 112.3 96.8 82.8 70.2 57.5 42.1 32.3 23.9 16.8 11.2 7.0 0.0 
2617.0 2319.5 1999.6 1631.9 1253.1 917.7 641.3 475.7 411.1 390.1 371.9 355.0 336.8 317.1 291.9 273.6 254.0 235.7 
220.3 203.5 188.0 171.2 152.9 134.7 116.5 101.0 85.6 73.0 60.3 51.9 42.1 32.3 23.9 18.2 14.0 9.8 0.0 
2617.0 2287.2 1897.1 1473.4 1028.6 703.0 485.5 415.4 395.7 377.5 362.0 346.6 328.4 307.3 286.3 266.6 247.0 230.1 
213.3 195.0 175.4 155.8 136.1 116.5 98.2 84.2 70.2 58.9 50.5 43.5 37.9 32.3 26.7 22.5 18.2 14.0 0.0 
2617.0 2247.9 1828.4 1349.9 892.4 575.3 433.6 405.5 388.7 373.3 357.8 342.4 325.5 304.5 284.9 263.8 242.8 221.7 202.1 
181.0 158.6 137.5 116.5 95.4 78.6 64.5 53.3 46.3 42.1 39.3 37.9 35.1 32.3 26.7 22.5 16.8 0.0 
2617.0 2214.3 1766.6 1254.5 795.6 506.6 419.6 401.3 384.5 369.0 353.6 338.2 321.3 300.3 279.2 258.2 235.7 211.9 188.0 
164.2 140.3 117.9 96.8 80.0 64.5 53.3 46.3 42.1 40.7 39.3 39.3 37.9 35.1 30.9 25.3 19.6 0.0 
2617.0 2196.0 1734.4 1215.2 747.9 478.5 416.8 398.5 383.1 367.6 350.8 334.0 317.1 296.1 275.0 254.0 230.1 203.5 178.2 
152.9 129.1 106.6 87.0 70.2 57.5 49.1 43.5 40.7 39.3 39.3 39.3 37.9 35.1 32.3 28.1 21.0 0.0 
2617.0 2205.8 1741.4 1208.2 756.3 471.5 416.8 399.9 383.1 366.2 350.8 334.0 315.7 294.7 275.0 252.6 227.3 202.1 175.4 
150.1 126.3 103.8 84.2 68.8 56.1 47.7 42.1 40.7 39.3 39.3 39.3 37.9 35.1 32.3 28.1 21.0 0.0 
